For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
XSDR VA - Banjo coupling, throttle free, angle 90°
Bill of material
XSDR NW 40 HL VA
DES
Identifier
XSDR NW 40 HL VA
SER
Series
Light
PRES
Pressure
PN 160 bar
OD
Pipe diameter OD
42 mm
G
Thread G
G 1 1/2" -11
D
Diameter D
55.0 mm
I
Length I
22.0 mm
L1
Length L1
90.5 mm
L2
Length L2
42.0 mm
L4
Length L4
40.0 mm
L7
Length L7
51.0 mm
S1
Width across flats S1
65 mm
S2
Width across flats S2
70 mm
S4
Width across flats S4
32 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.